IESNA:LM-63-2002
[TEST]P887889
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2409-238-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/9/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D5-750-U-MQ-TC
[LUMINAIRE]MQ
[MORE]5000K, 70 CRI LEDS, MEDIUM DISTRIBUTION AND TOTALCOMFORT ACCESSORY
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(6000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 74.7 WATTS, 0.62 AMPS VOLTS
[_THDi]9.98%
[_PF]0.995
[_WARMUP HR]
[_TOTAL OP TIME HR]
[_STAB TIME HR]
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8322
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 74.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1736.3 1737.8 1737.8 1736.3 1734.8 1730.3 1727.3 1727.3 1730.3 1721.3
1709.3 1692.9 1674.9 1656.9 1640.4 1641.9 1664.4 1665.9 1653.9 1641.9
1632.9 1629.9 1637.4 1647.9 1612 1547.5 1529.6 1420.2 1289.9 1138.6
930.3 711.6 471.9 203.7 16.5 0 0
1736.3 1737.8 1737.8 1736.3 1734.8 1731.8 1728.8 1727.3 1730.3 1722.8
1709.3 1691.4 1673.4 1656.9 1640.4 1644.9 1667.4 1667.4 1658.4 1644.9
1635.9 1632.9 1638.9 1656.9 1625.5 1553.5 1537.1 1436.7 1309.3 1150.5
951.3 719.1 477.9 208.2 15 0 0
1736.3 1737.8 1737.8 1734.8 1733.3 1731.8 1728.8 1728.8 1731.8 1724.3
1709.3 1692.9 1676.4 1659.9 1647.9 1655.4 1685.4 1688.4 1682.4 1671.9
1659.9 1671.9 1691.4 1698.9 1683.9 1632.9 1594 1519.1 1387.3 1240.4
1051.7 822.5 560.3 257.7 16.5 0 0
1736.3 1736.3 1736.3 1734.8 1733.3 1730.3 1728.8 1730.3 1733.3 1724.3
1712.3 1695.9 1679.4 1664.4 1656.9 1676.4 1706.3 1715.3 1713.8 1706.3
1704.9 1719.8 1763.3 1784.3 1757.3 1725.8 1709.3 1621 1499.6 1331.8
1135.6 919.8 648.7 332.6 19.5 0 0
1736.3 1734.8 1736.3 1734.8 1731.8 1730.3 1728.8 1731.8 1737.8 1727.3
1715.3 1698.9 1683.9 1670.4 1664.4 1688.4 1725.8 1737.8 1737.8 1734.8
1736.3 1767.8 1808.2 1845.7 1827.7 1806.7 1793.2 1715.3 1579 1430.7
1228.5 997.7 723.6 400 19.5 0 0
1736.3 1736.3 1736.3 1734.8 1731.8 1730.3 1728.8 1733.3 1739.3 1730.3
1715.3 1700.4 1685.4 1673.4 1667.4 1692.9 1733.3 1748.3 1748.3 1745.3
1748.3 1778.3 1830.7 1872.6 1853.2 1839.7 1835.2 1751.3 1616.5 1475.6
1276.4 1041.2 771.5 441.9 40.4 0 0
1736.3 1734.8 1736.3 1734.8 1731.8 1728.8 1727.3 1730.3 1737.8 1728.8
1713.8 1698.9 1683.9 1670.4 1664.4 1689.9 1727.3 1740.8 1737.8 1736.3
1737.8 1766.3 1811.2 1847.2 1832.2 1811.2 1806.7 1724.3 1583.5 1433.7
1244.9 1015.7 741.6 418 34.5 0 0
1736.3 1736.3 1736.3 1734.8 1733.3 1730.3 1728.8 1730.3 1733.3 1725.8
1712.3 1697.4 1680.9 1667.4 1659.9 1676.4 1709.3 1718.3 1718.3 1709.3
1709.3 1722.8 1764.8 1787.2 1766.3 1739.3 1718.3 1646.4 1520.6 1352.8
1150.5 925.8 660.7 341.6 30 0 0
1736.3 1736.3 1736.3 1734.8 1733.3 1730.3 1727.3 1727.3 1731.8 1722.8
1709.3 1692.9 1676.4 1659.9 1650.9 1661.4 1688.4 1692.9 1686.9 1674.9
1667.4 1677.9 1701.9 1709.3 1683.9 1638.9 1603 1519.1 1385.8 1235.9
1039.7 812 536.3 236.7 12 0 0
1736.3 1736.3 1736.3 1734.8 1733.3 1728.8 1727.3 1725.8 1728.8 1721.3
1707.8 1692.9 1674.9 1656.9 1643.4 1649.4 1670.4 1671.9 1662.9 1649.4
1641.9 1638.9 1650.9 1662.9 1624 1576 1535.6 1436.7 1306.4 1140.1
936.3 710.1 462.9 191.8 15 0 0
1736.3 1737.8 1736.3 1734.8 1733.3 1728.8 1727.3 1725.8 1728.8 1721.3
1707.8 1691.4 1673.4 1656.9 1643.4 1644.9 1667.4 1668.9 1661.4 1647.9
1640.4 1638.9 1644.9 1656.9 1622.5 1568.5 1529.6 1424.7 1292.9 1134.1
928.8 701.1 452.4 181.3 12 0 0
